HUBBELL CANADA
YA322NT38, 400 kcmil Cu, 2-Hole, 3/8" Stud on 1", Long, Nrrw
Image of YA322NT38 YA322NT38, 400 kcmil Cu, 2-Hole, 3/8" Stud on 1", Long, Nrrw
Image of YA322NT38 YA322NT38, 400 kcmil Cu, 2-Hole, 3/8" Stud on 1", Long, Nrrw
play

YA322NT38, 400 kcmil Cu, 2-Hole, 3/8" Stud on 1", Long, Nrrw

Brand: Burndy

Catalog ID: YA322NT38

400 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, Narrow, Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue / 19 Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA322NT38

Color Code

Blue

Connector Type

LONG BARREL

Die Index

19

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810672785

UPC 14 Digit GTIN

00781810672785

Dimensions

Dimension - B Length fraction

2-3/25 in

Dimension - B Length inch

2.12 in

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

118 mm

Dimension - Length Overall inch

4.66 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

2-3/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

400 (127)

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Pallet Quantity

7400