HUBBELL CANADA
YA32LNT3890, 400 kcmil Cu, 1-Hole, 3/8" Stud, Narrow, 90 Deg
Image of YA32LNT3890 YA32LNT3890, 400 kcmil Cu, 1-Hole, 3/8" Stud, Narrow, 90 Deg
Image of YA32LNT3890 YA32LNT3890, 400 kcmil Cu, 1-Hole, 3/8" Stud, Narrow, 90 Deg
play

YA32LNT3890, 400 kcmil Cu, 1-Hole, 3/8" Stud, Narrow, 90 Deg

Brand: Burndy

Catalog ID: YA32LNT3890

400 kcmil Cu, 1-Hole, 3/8" Stud, 90 Degree Pad Angle, Narrow Tongue, Standard, Skive, Blue / 19 or 470 Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA32LNT3890

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

19

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810496787

UPC 14 Digit GTIN

00781810496787

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

1-3/16 in

Dimension - B Length inch

1.19 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Diameter Min Size inch

0.85 in

Dimension - Height inch

2.19 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.45 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

1-1/4

Dimension - Stud Size fraction

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

400 (127) Navy

Conductor - Copper Str Navy Size Range

400 (127) Navy

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Pallet Quantity

11600