HUBBELL CANADA
Image of YA34L2NTCFX45 YA34L2NTCFX45, 373.7 kcmil, DLO 350 kcmil, 2-Hole 45 Deg
Image of YA34L2NTCFX45 YA34L2NTCFX45, 373.7 kcmil, DLO 350 kcmil, 2-Hole 45 Deg
play

YA34L2NTCFX45, 373.7 kcmil, DLO 350 kcmil, 2-Hole 45 Deg

Brand: Burndy

Catalog ID: YA34L2NTCFX45

Cu Comp Terminal, 2 Holes W/InspWindow, 373.7 kcmil (925/#24)DLO (350 kcmil Flex), 1/2" Stud, 1.75" Spacing, 45 Deg Bent, Standard Brrl.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA34L2NTCFX45

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

19

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810020173

UPC 14 Digit GTIN

00781810020173

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.27 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

2.25 in

Dimension - Height mm

57.2 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper DLO Size Range

373 kcmil

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex G Size Range

350 kcmil

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex H Size Range

350 kcmil

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex I Size Range

350 kcmil

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Flex K Size Range

350 kcmil

Conductor - Copper Flex M Size

350 KCMIL

Conductor - Copper Flex M Size Range

350 kcmil

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

FLEX

Wire Size

350 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Pallet Quantity

3480