HUBBELL CANADA
YA38L2NTCFX45, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO Cu
Image of YA38L2NTCFX45 YA38L2NTCFX45, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO Cu
Image of YA38L2NTCFX45 YA38L2NTCFX45, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO Cu
play

YA38L2NTCFX45, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO Cu

Brand: Burndy

Catalog ID: YA38L2NTCFX45

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO Cu, 2-Hole, 1/2" Stud, 1.75" Spacing, Standard, 45 Degree Angle Pad, Skive, Tin Plated, UL/CSA, Pink / L99 Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA38L2NTCFX45

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

L99

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810021354

UPC 14 Digit GTIN

00781810021354

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.45 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

2.60 in

Dimension - Height mm

66 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

135 mm

Dimension - Length Overall inch

5.30 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.65 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

500 kcmil

Conductor - Copper Flex M Size Range

500 kcmil

Conductor - Copper Str Size

500-550 KCMIL

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Pallet Quantity

2220