HUBBELL CANADA
Image of YA8CL2TC1090 YA8CL2TC1090, #8 AWG Cu, 2-Hole, #10 on 5/8", Std, 90 Deg
Image of YA8CL2TC1090 YA8CL2TC1090, #8 AWG Cu, 2-Hole, #10 on 5/8", Std, 90 Deg
play

YA8CL2TC1090, #8 AWG Cu, 2-Hole, #10 on 5/8", Std, 90 Deg

Brand: Burndy

Catalog ID: YA8CL2TC1090

Cu Compression Terminal, #8 AWG Cu, 2-Hole, #10 Stud, 5/8" Spacing, Standard, 90 Degree Angle, Skive, Chamfer, Tin Plate, Red / 49 Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA8CL2TC1090

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

49

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019245

UPC 14 Digit GTIN

00781810019245

Dimensions

Angle - Pad

90 °

Dimension - B Length inch

0.44 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

1.16 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.37 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Flex M Size Range

8 AWG

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Navy Size Range

23 (7) Navy

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - CopperWeld C Solid Size

8 AWG

Conductor - CopperWeld Solid Size Range

8 AWG

Conductor - CopperWeld Str Size

8 A AWG;8 C AWG;8 D AWG

Conductor - CopperWeld Str Size Range

8 A AWG-8 D AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100