

Application
For use on copper compression connections
Catalog Number
YAE18N26
Color Code
Red
Connector Type
Ring Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Trade Name
INSULUG™
Type
YAE-N
UPC
781810804353
UPC 14 Digit GTIN
00781810804353
Cable Insulation Diameter Maximum
0.125 in
Dimension - Bolt Size fraction
#4
Dimension - D inch
0.25 in
Dimension - Hole Size fraction
3/25
Dimension - Hole Size inch
0.12 in
Dimension - L Length Overall mm
20 mm
Dimension - Length Overall inch
0.78 in
Dimension - N inch
0.11 in
Dimension - Pad Width inch
0.22 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#4
Dimension - Z (inch)
0.19 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Aircraft Size
AN 22;AN 20;AN 18;AN 16
Conductor - Copper Str Size Range
22 AWG - 16 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Pallet Quantity
99999