HUBBELL CANADA
Image of YAG28LTC516FX YAG28LTC516FX, 4/0 Flex Cu, 5/16" Stud, Standard Barrel
Image of YAG28LTC516FX YAG28LTC516FX, 4/0 Flex Cu, 5/16" Stud, Standard Barrel
play

YAG28LTC516FX, 4/0 Flex Cu, 5/16" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAG28LTC516FX

4/0 Flex G,H,I,K,M,DLO, 4/0 AWG CU, 1-Hole, 5/16" Stud, Standard, Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple / 15 Die Index

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instruction

General

Application

Wire Termination

Catalog Number

YAG28LTC516FX

Color Code

Purple

Connector Type

STANDARD BARREL

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810090022

UPC 14 Digit GTIN

00781810090022

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.32 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.77 in

Dimension - Pad Width inch

1.14 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

"4/0 AWG"

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

"4/0 AWG"

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

"4/0 AWG"

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

"4/0 AWG"

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

"4/0 AWG"

Conductor - Copper Str Compact Size

"4/0 AWG"

Conductor - Copper Str Navy Size

200

Conductor - Copper Str Size

"4/0 AWG"

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

9000