HUBBELL CANADA
Image of YALB10M5 YALB10M5, Cu Compression Metric, 1-Hole, 10mm, M5 Stud
Image of YALB10M5 YALB10M5, Cu Compression Metric, 1-Hole, 10mm, M5 Stud

YALB10M5, Cu Compression Metric, 1-Hole, 10mm, M5 Stud

Brand: Burndy

Catalog ID: YALB10M5

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 10 mm, M5 Stud, Long Barrel.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB10M5

Connector Type

METRIC

Die Index

49

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810638354

UPC 14 Digit GTIN

00781810638354

Dimensions

Dimension - B Length inch

0.81 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

39.8 mm

Dimension - Length Overall inch

1.57 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

0.87 in

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

10 mm2

Conductor - Material

COPPER

Conductor Size

10 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Logistics

Carton Quantity

100