HUBBELL CANADA
Image of YALB25M12 YALB25M12,Cu Compression Metric, 1-Hole, 25mm, M12 Stud
Image of YALB25M12 YALB25M12,Cu Compression Metric, 1-Hole, 25mm, M12 Stud

YALB25M12,Cu Compression Metric, 1-Hole, 25mm, M12 Stud

Brand: Burndy

Catalog ID: YALB25M12

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 25 mm, M12 Stud, Long Barrel.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB25M12

Connector Type

METRIC

Die Index

9

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810638507

UPC 14 Digit GTIN

00781810638507

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.3 mm

Dimension - L Length Overall mm

67.9 mm

Dimension - Length Overall inch

2.67 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1.30 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

25 mm2

Conductor - Material

COPPER

Conductor Size

25 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Logistics

Carton Quantity

50