HUBBELL CANADA
Image of YALB300F2M16 YALB300F2M16, Compression Terminal
Image of YALB300F2M16 YALB300F2M16, Compression Terminal
Discontinued

YALB300F2M16, Compression Terminal

Brand: Burndy

Catalog ID: YALB300F2M16

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 300 mm, M16 Stud, 44.5 mm Spacing, Long Barrel, 73 mm Wire Strip Length.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB300F2M16

Connector Type

METRIC

Die Index

22

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810642887

UPC 14 Digit GTIN

00781810642887

Dimensions

Dimension - B Length inch

2.81 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

173.4 mm

Dimension - Length Overall inch

6.83 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

2.87 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

300 mm2

Conductor - Material

COPPER

Conductor Size

300 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC