

Brand: Burndy
Catalog ID: YALB70M14
Application
Metric Wire Termination
Catalog Number
YALB70M14
Connector Type
METRIC
Die Index
13
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
194
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810638651
UPC 14 Digit GTIN
00781810638651
Dimension - B Length inch
1.50 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.06 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1.57 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.57 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
70 mm2
Conductor - Material
COPPER
Conductor Size
70 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
METRIC
Number of Pad Holes
1