

Brand: Burndy
Catalog ID: YALB95M16
Application
Metric Wire Termination
Catalog Number
YALB95M16
Connector Type
METRIC
Die Index
14
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810638712
UPC 14 Digit GTIN
00781810638712
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.69 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
84.4 mm
Dimension - Length Overall inch
3.32 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
1.50 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
95 mm2
Conductor - Material
COPPER
Conductor Size
95 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
1
Carton Quantity
10