HUBBELL CANADA
YASG6CL2TC14E2FX, Compression Terminal, Double Barrel, #6 Weld, #6 AWG Code, 30 Navy, 2-Hole, 1/4" Stud
Image of YASG6CL2TC14E2FX YASG6CL2TC14E2FX, Compression Terminal, Double Barrel, #6 Weld, #6 AWG Code, 30 Navy, 2-Hole, 1/4" Stud
Image of YASG6CL2TC14E2FX YASG6CL2TC14E2FX, Compression Terminal, Double Barrel, #6 Weld, #6 AWG Code, 30 Navy, 2-Hole, 1/4" Stud
play

YASG6CL2TC14E2FX, Compression Terminal, Double Barrel, #6 Weld, #6 AWG Code, 30 Navy, 2-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YASG6CL2TC14E2FX

Cu Tubing Compression Twin Barrel Terminal, 2 Holes, #6 Weld, #6(61/#24) #6 AWG Code, 30 Navy, 1/4" Stud.

General

Application

Wire Termination

Catalog Number

YASG6CL2TC14E2FX

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810037072

UPC 14 Digit GTIN

00781810037072

Dimensions

Dimension - B Length inch

0.50 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.07 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

0.50 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Size

"6 AWG"

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50