

Brand: Burndy
Catalog ID: YAV120FM14
Application
Metric Wire Termination
Catalog Number
YAV120FM14
Connector Type
METRIC
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
194
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810321928
UPC 14 Digit GTIN
00781810321928
Dimension - B Length fraction
1-1/8 in
Dimension - B Length inch
1.03 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
15 mm
Dimension - Inside Diameter inch
0.63 in
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - N inch
0.55 in
Dimension - Outside Diameter inch
0.75 in
Dimension - Pad Width inch
1.14 in
Dimension - Strip Length inch
1.06 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.57 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
120 mm2
Conductor - Material
COPPER
Conductor Size
120 mm2
Conductor Type
CLASS 5
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
METRIC
Number of Pad Holes
1
Physical Attribute - Number of Holes
1