

Brand: Burndy
Catalog ID: YAV1852M10
Application
Metric Wire Termination
Catalog Number
YAV1852M10
Connector Type
METRIC
Die Index
18
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Plated
YES
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810638095
UPC 14 Digit GTIN
00781810638095
Dimension - B Length inch
1.06 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
108.2 mm
Dimension - Length Overall inch
4.26 in
Dimension - Pad Width inch
32.8 in
Dimension - Strip Length inch
1.14 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
185 mm2
Conductor - Material
COPPER
Conductor Size
185 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
2
Carton Quantity
10
Pallet Quantity
7680