HUBBELL CANADA
Image of YAV240FM16 YAV240FM16, Compression Terminal
Image of YAV240FM16 YAV240FM16, Compression Terminal

YAV240FM16, Compression Terminal

Brand: Burndy

Catalog ID: YAV240FM16

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 240 mm, 16 mm Stud, 3.37 IN L, Compression, 20 Index, 33 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Compatible Standards: IEC61238-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV240FM16

Connector Type

METRIC

Die Index

20

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810322406

UPC 14 Digit GTIN

00781810322406

Dimensions

Dimension - B Length inch

1.27 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

85.5 mm

Dimension - Length Overall inch

3.37 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1.30 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Size

240 mm2

Conductor Type

CLASS 5

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

4800