

Brand: Burndy
Catalog ID: YAV25M8
Application
Metric Wire Termination
Catalog Number
YAV25M8
Connector Type
METRIC
Die Index
9
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810287668
UPC 14 Digit GTIN
00781810287668
Dimension - B Length inch
0.50 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
8.4 mm
Dimension - L Length Overall mm
37.6 mm
Dimension - Length Overall inch
1.48 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.63 in
Dimension - Strip Length inch
0.50 in
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
M8
Dimension - Z (inch)
0.34 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
4 AWG
Conductor - Material
COPPER
Conductor Size
25 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
METRIC
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
50
Minimum Pack Quantity
50