HUBBELL CANADA
YAV26L2NT14FX, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, Narrow Tongue, 2/0 Flex
Image of YAV26L2NT14FX YAV26L2NT14FX, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, Narrow Tongue, 2/0 Flex
Image of YAV26L2NT14FX YAV26L2NT14FX, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, Narrow Tongue, 2/0 Flex
play

YAV26L2NT14FX, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, Narrow Tongue, 2/0 Flex

Brand: Burndy

Catalog ID: YAV26L2NT14FX

2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV26L2NT14FX

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

13

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YAV-L-NTFX

UPC

781810285503

UPC 14 Digit GTIN

00781810285503

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.28 in

Dimension - Diameter Min Size inch

1.28 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Pad Width inch

0.76 in

Dimension - Strip Length inch

13/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

"2/0 AWG"

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

"2/0 AWG"

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

"2/0 AWG"

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

"2/0 AWG"

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

"2/0 AWG"

Conductor - Copper Str Compact Size

"2/0 AWG"

Conductor - Copper Str Navy Size

125

Conductor - Copper Str Size

"2/0 AWG"

Conductor - Copper Str Size Range

2/0 AWG

Conductor - CopperWeld Str Size

2/0 F;2/0 G;2/0 J;2/0 K;2/0 V

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Pallet Quantity

23200