

Brand: Burndy
Catalog ID: YAV26LTC14FX45
Application
Wire Termination
Catalog Number
YAV26LTC14FX45
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
13
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810053911
UPC 14 Digit GTIN
00781810053911
Angle - Pad
45 °
Dimension - B Length inch
0.81 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
47 mm
Dimension - Length Overall inch
1.85 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
13/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
45 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
2/0 AWG
Conductor - Copper DLO Size Range
2/0 AWG
Conductor - Copper Flex G Size
"2/0 AWG"
Conductor - Copper Flex G Size Range
2/0 AWG
Conductor - Copper Flex H Size
"2/0 AWG"
Conductor - Copper Flex H Size Range
2/0 AWG
Conductor - Copper Flex I Size
"2/0 AWG"
Conductor - Copper Flex I Size Range
2/0 AWG
Conductor - Copper Flex K Size
"2/0 AWG"
Conductor - Copper Flex K Size Range
2/0 AWG
Conductor - Copper Flex M Size
"2/0 AWG"
Conductor - Copper Str Compact Size
"2/0 AWG"
Conductor - Copper Str Navy Size
125
Conductor - Copper Str Navy Size Range
125 (61) Navy
Conductor - Copper Str Size
"2/0 AWG"
Conductor - Copper Str Size Range
2/0 AWG
Conductor - CopperWeld Str Size
2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
25
Pallet Quantity
24000