HUBBELL CANADA
Image of YAV3002M12 YAV3002M12, Compression Terminal
Image of YAV3002M12 YAV3002M12, Compression Terminal

YAV3002M12, Compression Terminal

Brand: Burndy

Catalog ID: YAV3002M12

Non insulated Cu tubular terminals, Metric, 2 Holes/W/insp W, 300mmClass2, 1/2" stud, Tin - Electro Plated, 22 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV3002M12

Connector Type

METRIC

Die Index

22

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810636404

UPC 14 Digit GTIN

00781810636404

Dimensions

Bolt Size

M12

Dimension - B Length inch

6.6 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

128 mm

Dimension - Length Overall inch

5.05 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

1.12 in

Dimension - Pad Width inch

44.2 in

Dimension - Strip Length inch

1.38 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.26 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

300 mm²,600 AWG

Conductor - Material

COPPER

Conductor Size

300 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Carton Quantity

5