

Brand: Burndy
Catalog ID: YAV3002M14
Application
Metric Wire Termination
Catalog Number
YAV3002M14
Connector Type
METRIC
Die Index
22
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810357637
UPC 14 Digit GTIN
00781810357637
Bolt Size
M14
Dimension - B Length inch
6.9 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
129 mm
Dimension - Length Overall inch
5.08 in
Dimension - N inch
0.55 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
44.2 in
Dimension - Strip Length inch
1.38 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.57 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.27 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
300 mm²,600 AWG
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 2
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
2
Carton Quantity
5
Pallet Quantity
4800