

Brand: Burndy
Catalog ID: YAV300M16
Application
Metric Wire Termination
Catalog Number
YAV300M16
Connector Type
METRIC
Die Index
22
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810323380
UPC 14 Digit GTIN
00781810323380
Bolt Size
M16
Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
0.38 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
18 mm
Dimension - Inside Diameter inch
0.92 in
Dimension - L Length Overall mm
7 mm
Dimension - Length Overall inch
0.27 in
Dimension - N inch
0.68 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
0.74 in
Dimension - Strip Length inch
1.38 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.27 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
300 mm²,600 AWG
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
METRIC
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
25
Pallet Quantity
3700