

Brand: Burndy
Catalog ID: YAV400M16
Application
Metric Wire Termination
Catalog Number
YAV400M16
Connector Type
METRIC
Die Index
24
Feature - Barrel Style
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
194
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810323540
UPC 14 Digit GTIN
00781810323540
Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
0.42 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
18 mm
Dimension - Inside Diameter inch
1.05 in
Dimension - L Length Overall mm
8 mm
Dimension - Length Overall inch
0.30 in
Dimension - N inch
0.69 in
Dimension - Pad Width inch
0.98 in
Dimension - Strip Length inch
1.46 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Material
COPPER
Conductor Size
400 mm2
Conductor Type
CLASS 2
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
METRIC
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
5
Pallet Quantity
2880