HUBBELL CANADA
YAV4CL2TC14FX90, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 4 Flex
Image of YAV4CL2TC14FX90 YAV4CL2TC14FX90, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 4 Flex
Image of YAV4CL2TC14FX90 YAV4CL2TC14FX90, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 4 Flex
play

YAV4CL2TC14FX90, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 4 Flex

Brand: Burndy

Catalog ID: YAV4CL2TC14FX90

Cu Comp Terminal Flex Cond, 2 Hole/W/InspWindow, #4 Weld, 5(91/#24)-4(105/#24)DLO Flex, #4 AWG Code, 40&50 Navy, 600 V-35 kV, 1/4" Stud, 90 Deg Bent, Std bbl.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV4CL2TC14FX90

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022177

UPC 14 Digit GTIN

00781810022177

Dimensions

Angle - Pad

90 °

Dimension - B Length inch

0.50 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.55 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

9/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Navy Size Range

40 (19) Navy-50 (19) Navy

Conductor - Copper Str Size

"4 AWG"

Conductor - Copper Str Size Range

4 AWG

Conductor - CopperWeld Str Size

4 A AWG;4 D AWG;4 N AWG;4 P AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10