HUBBELL CANADA
Image of YAV502M10 YAV502M10, Compression Terminal
Image of YAV502M10 YAV502M10, Compression Terminal

YAV502M10, Compression Terminal

Brand: Burndy

Catalog ID: YAV502M10

Non insulated Cu tubular terminals, Metric, 2 Holes, 50mm Class2, M10 stud, Tin - Electro Plated, 12 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV502M10

Color Code

Brown

Connector Type

METRIC

Die Index

10

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810636152

UPC 14 Digit GTIN

00781810636152

Dimensions

Dimension - B Length inch

16.0 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

91 mm

Dimension - Length Overall inch

3.57 in

Dimension - Pad Width inch

17.3 in

Dimension - Strip Length inch

0.67 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

2

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

50 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Logistics

Carton Quantity

20