HUBBELL CANADA
Image of YAV50M14 YAV50M14, Compression Terminal
Image of YAV50M14 YAV50M14, Compression Terminal

YAV50M14, Compression Terminal

Brand: Burndy

Catalog ID: YAV50M14

Copper Tubing Terminal; 1 Hole W/insp window; 50 mm Class 2; 12 Index; 14 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV50M14

Connector Type

METRIC

Die Index

12

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810323755

UPC 14 Digit GTIN

00781810323755

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.63 in

Dimension - Bolt Hole Size inch

0.25 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.12 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

15 mm

Dimension - Inside Diameter inch

0.36 in

Dimension - L Length Overall mm

3 mm

Dimension - Length Overall inch

0.12 in

Dimension - N inch

0.55 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

0.67 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

#14

Dimension - Z (inch)

0.57 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Size

50 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Pallet Quantity

48000