HUBBELL CANADA
Image of YAV630M16 YAV630M16, Compression Terminal
Image of YAV630M16 YAV630M16, Compression Terminal

YAV630M16, Compression Terminal

Brand: Burndy

Catalog ID: YAV630M16

Copper Tubing Terminal, 1 Hole W/insp window, 630 mm Class 2, 29 Index, 16 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV630M16

Connector Type

METRIC

Die Index

29

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810286562

UPC 14 Digit GTIN

00781810286562

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.38 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5mm

Dimension - L Length Overall mm

114mm

Dimension - Length Overall inch

4.49 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.69 in

Dimension - Pad Width inch

0.46 in

Dimension - Strip Length inch

2.17 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Size

630 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

2

Pallet Quantity

1920