

Brand: Burndy
Catalog ID: YAV95FM8
Application
Metric Wire Termination
Catalog Number
YAV95FM8
Connector Type
METRIC
Die Index
14
Feature - Barrel Style
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810324103
UPC 14 Digit GTIN
00781810324103
Dimension - B Length fraction
1 in
Dimension - B Length inch
1.00 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.74 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
8 mm
Dimension - Inside Diameter inch
0.56 in
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.21 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
1.06 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
2/0 AWG
Conductor - Material
COPPER
Conductor Size
95 mm2
Conductor Type
CLASS 5
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
10