HUBBELL CANADA
YAZ34NT38FX, Compression Terminal, 373.3 kcmil, 350 Flex, Cu, 1-Hole, 3/8" Stud, Long Barrel, Narrow Tongue
Image of YAZ34NT38FX YAZ34NT38FX, Compression Terminal, 373.3 kcmil, 350 Flex, Cu, 1-Hole, 3/8" Stud, Long Barrel, Narrow Tongue
Image of YAZ34NT38FX YAZ34NT38FX, Compression Terminal, 373.3 kcmil, 350 Flex, Cu, 1-Hole, 3/8" Stud, Long Barrel, Narrow Tongue
play

YAZ34NT38FX, Compression Terminal, 373.3 kcmil, 350 Flex, Cu, 1-Hole, 3/8" Stud, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YAZ34NT38FX

Copper Compression Terminal; Narrow Tongue; 1-Hole with Inspection Window; Long Barrel; Accommodates: 373.3 kcmil; 350 Flex; Stud: 3/8"; Die Index: 19; Color Code: Blue; 600 V - 35 kV

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ34NT38FX

Color Code

Blue

Connector Type

LONG BARREL

Construction Material - Main

Copper

Die Index

19

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Insulation

N

Material

Copper

Number of Holes

1

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

YAZ

UPC

781810241851

UPC 14 Digit GTIN

00781810241851

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

98 mm

Dimension - Length Overall inch

3.84 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

2-5/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper DLO Size Range

373 kcmil

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex G Size Range

350 kcmil

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex H Size Range

350 kcmil

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex I Size Range

350 kcmil

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Flex K Size Range

350 kcmil

Conductor - Copper Flex M Size

350 KCMIL

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 kcmil

Conductor Type

FLEX

Wire Size

350 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Holes

1

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Pallet Quantity

6000