
Brand: Burndy
Catalog ID: YAZ382NNTFX
Application
Wire Termination
Catalog Number
YAZ382NNTFX
Color Code
Pink
Connector Type
LONG BARREL
Die Index
L99
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
YAZ-2-NTFX, Long Barrel Narrow Tongue
UPC
781810166086
UPC 14 Digit GTIN
00781810166086
Dimension - B Length fraction
2-13/16 in
Dimension - B Length inch
2.81 in
Dimension - Bolt Hole Size inch
0.53 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Diameter Min Size inch
3.02 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.72 in
Dimension - Length Side B inch
6.72 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.62 in
Dimension - Strip Length inch
2-7/8
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.65 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
535 KCMIL
Conductor - Copper DLO Size Range
535 kcmil
Conductor - Copper Flex G Size
550 KCMIL
Conductor - Copper Flex G Size Range
550 kcmil
Conductor - Copper Flex H Size
500-550 KCMIL
Conductor - Copper Flex H Size Range
500 / 550 kcmil
Conductor - Copper Flex I Size
500-550 KCMIL
Conductor - Copper Flex I Size Range
500 / 550 kcmil
Conductor - Copper Flex K Size
500 KCMIL
Conductor - Copper Flex K Size Range
500 kcmil
Conductor - Copper Flex M Size
500
Conductor - Copper Str Size
500-550 KCMIL
Conductor - Copper Str Size Range
500 / 550 kcmil
Conductor - Material
COPPER
Conductor Size
500-550 KCMIL
Conductor Type
FLEX
Wire Size
500-550 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
25
Pallet Quantity
1800