HUBBELL CANADA
YAZ39NT12, Compression Terminal, 750 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, Narrow Tongue
Image of YAZ39NT12 YAZ39NT12, Compression Terminal, 750 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, Narrow Tongue
Image of YAZ39NT12 YAZ39NT12, Compression Terminal, 750 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, Narrow Tongue
play

YAZ39NT12, Compression Terminal, 750 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YAZ39NT12

750 kcmil CU, One Hole, 1/2 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ39NT12

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810240700

UPC 14 Digit GTIN

00781810240700

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.88 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

124 mm

Dimension - Length Overall inch

4.87 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

2-15/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Pallet Quantity

1440