HUBBELL CANADA
Image of YC4C6 YC4C6, Copper C-Shape Connector
Image of YC4C6 YC4C6, Copper C-Shape Connector
play
3D View
play
360 View

YC4C6, Copper C-Shape Connector

Brand: Burndy

Catalog ID: YC4C6

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, Run: 6 Sol. - 4 Str., Tap: 6 Sol. - 6 Str.

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Making Tap Or Parallel Copper Connections

Catalog Number

YC4C6

Die Index

BG or 5/8

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Power Connectors>Copper Compression Terminals & Splices>C Taps>Heavy Wall

Product Type

Compression

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810113752

UPC 14 Digit GTIN

00781810113752

Dimensions

Dimension - Height inch

0.76 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

14 mm

Dimension - Length Overall inch

0.57 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run Range

6 Sol. - 4 Str.

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Str Run Range

6 Sol. - 4 Str.

Conductor - Copper Str Tap

6 AWG

Conductor Type

Cu C Sol-Size

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

UL 486A;UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

57600