HUBBELL CANADA
Image of YCR25RG6 YCR25RG6, Aluminum Reducer
Image of YCR25RG6 YCR25RG6, Aluminum Reducer

YCR25RG6, Aluminum Reducer

Brand: Burndy

Catalog ID: YCR25RG6

Aluminum Reducer, Designed for joining (i) Cu to Alum. or ACSR (ii) Alum or ACSR to Alum. or ACSR, Barrels Partially filled with PENETROX™ and Sealed.

  • Aluminum Reducer
  • Partially filled with PENETROX Oxide Inhibitor and Sealed

General

Catalog Number

YCR25RG6

Connector Type

Reducer

Die Index

654;705

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Type

Compression

Trade Name

HYREDUCER™

UPC

781810109014

UPC 14 Digit GTIN

00781810109014

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.88 in

Dimension - L Length Overall mm

162 mm

Dimension - Length Overall inch

6.38 in

Dimension - Outside Diameter inch

1.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size A Range

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size B

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size B Range

1/0 (6/1) Raven AWG

Conductor - AL Str Size A

1/0 AWG

Conductor - AL Str Size A Range

1/0 AWG

Conductor - AL Str Size B

1/0 AWG

Conductor - AL Str Size B Range

1/0 AWG

Conductor - Copper Str Size A

1/0 AWG

Conductor - Copper Str Size A Range

1/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Conductor - Copper Str Size B Range

1/0 AWG

Conductor Type

  • ACSR C Str-Size A
  • AL C Str-Size A
  • CU C Str-Size A
  • ACSR C Str-Size B
  • AL C Str-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

20

Pallet Quantity

4440