

Brand: Burndy
Catalog ID: YCR28RG7
Catalog Number
YCR28RG7
Connector Type
Reducer
Die Index
654;705
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Type
Compression
Trade Name
HYREDUCER™
UPC
781810081303
UPC 14 Digit GTIN
00781810081303
Dimension - B Length fraction
2-7/8 in
Dimension - B Length inch
2.88 in
Dimension - L Length Overall mm
162 mm
Dimension - Length BB inch
2.88 in
Dimension - Length Overall inch
6.38 in
Dimension - Outside Diameter inch
1.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size A Range
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size B
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size B Range
3/0 (6/1) Pigeon AWG
Conductor - AL Str Size A
4/0 AWG
Conductor - AL Str Size A Range
4/0 AWG
Conductor - AL Str Size B
3/0 AWG
Conductor - AL Str Size B Range
3/0 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size A Range
4/0 AWG
Conductor - Copper Str Size B
3/0 AWG
Conductor - Copper Str Size B Range
3/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Reducer
Carton Quantity
20
Pallet Quantity
4440