

Brand: Burndy
Catalog ID: YCS25
Application
For Copper Conductors
Catalog Number
YCS25
Connector Type
Splice
Construction Material - Main
Copper
Die Index
165
Material
Copper
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Normal Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS
UPC
781810014172
UPC 14 Digit GTIN
00781810014172
Dimension - B Length fraction
1-8/17 in
Dimension - B Length inch
1.47 in
Dimension - Inside Diameter inch
0.41 in
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.09 in
Dimension - Outside Diameter inch
0.63 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
1/0
Conductor - Copper Str Size Range
1/0
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
50
Pallet Quantity
9800