

Brand: Burndy
Catalog ID: YCS291A
Catalog Number
YCS291A
Connector Type
Splice
Die Index
245
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Normal Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810115954
UPC 14 Digit GTIN
00781810115954
Dimension - B Length inch
2 in
Dimension - L Length Overall mm
105 mm
Dimension - Length Overall inch
4.12 in
Dimension - Outside Diameter inch
0.97 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
266.8 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
50
Pallet Quantity
12000