

Brand: Burndy
Catalog ID: YCS30
Catalog Number
YCS30
Connector Type
Splice
Die Index
170
Material
Copper
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Normal Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810014233
UPC 14 Digit GTIN
00781810014233
Dimension - A Outside Diameter inch
1.05 in
Dimension - B Length fraction
1-11/25 in
Dimension - B Length inch
1.44 in
Dimension - B Outside Diameter inch
1.05 in
Dimension - L Length Overall mm
92 mm
Dimension - Length BB inch
1.44 in
Dimension - Length Overall inch
3.62 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
300 kcmil
Conductor - Copper Str Size Range
300 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
2900