

Brand: Burndy
Catalog ID: YCS321R
Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Catalog Number
YCS321R
Connector Type
Splice
Die Index
490
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Partial Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS-R
UPC
781810820551
UPC 14 Digit GTIN
00781810820551
Dimension - B Length fraction
3-18/25 in
Dimension - B Length inch
3.18 in
Dimension - L Length Overall mm
164 mm
Dimension - Length Overall inch
6.47 in
Dimension - Outside Diameter inch
1.12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
336.4 (18/1) Merlin kcmil
Conductor - AL Str Size
336.4 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
3600