

Brand: Burndy
Catalog ID: YCS44
Catalog Number
YCS44
Connector Type
Splice
Die Index
345
Material
Copper
Physical Attribute - Number of Crimps Required
4
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Normal Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810014141
UPC 14 Digit GTIN
00781810014141
Dimension - A Outside Diameter inch
2 in
Dimension - B Length fraction
3-9/53 in
Dimension - B Length inch
3.17 in
Dimension - B Outside Diameter inch
2 in
Dimension - L Length Overall mm
195 mm
Dimension - Length BB inch
3.17 in
Dimension - Length Overall inch
7.69 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
1000 kcmil
Conductor - Copper Str Size Range
1000 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
4
Carton Quantity
5
Pallet Quantity
300