HUBBELL CANADA
Image of YCU28A YCU28A, Aluminum Repair Sleeve
Image of YCU28A YCU28A, Aluminum Repair Sleeve

YCU28A, Aluminum Repair Sleeve

Brand: Burndy

Catalog ID: YCU28A

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 249.

Aluminum Repair Sleeve

General

Catalog Number

YCU28A

Connector Type

Sleeve

Die Index

249

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Splices>Repair Sleeves

Product Type

Compression

UPC

781810015247

UPC 14 Digit GTIN

00781810015247

Dimensions

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.82 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size

4/0 (7) AWG

Conductor - ACAR Str Size Range

4/0 (7) AWG

Conductor - ACSR Cmpt Size

4/0 AWG

Conductor - ACSR Cmpt Size Range

4/0 AWG

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

214 kcmil (19)

Conductor - AL Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Sleeve

Logistics

Carton Quantity

1

Pallet Quantity

1