

Brand: Burndy
Catalog ID: YCU301A
Catalog Number
YCU301A
Connector Type
Sleeve
Die Index
321
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>Repair Sleeves
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810015278
UPC 14 Digit GTIN
00781810015278
Dimension - L Length Overall mm
294 mm
Dimension - Length Overall inch
11.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
336.4
Conductor - ACSR Cmpt Size Range
336.4
Conductor - ACSS Str Size
336.4 (30/7)
Conductor - ACSS Str Size Range
336.4 (30/7)
Conductor - AL Str Size
336.4 kcmil (19)
Conductor - AL Str Size Range
336.4
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Sleeve
Carton Quantity
15
Pallet Quantity
1