

Brand: Burndy
Catalog ID: YCU30R
Catalog Number
YCU30R
Connector Type
Sleeve
Die Index
251
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>Repair Sleeves
Product Type
Compression
UPC
781810869024
UPC 14 Digit GTIN
00781810869024
Dimension - L Length Overall mm
294 mm
Dimension - Length Overall inch
11.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
266.8
Conductor - ACSR Cmpt Size Range
266.8
Conductor - ACSR Str Size
266.8 kcmil (26/7)
Conductor - ACSR Str Size Range
190.8 (12/7) Dorking-266.8 (26/7) Partridge
Conductor - AL Str Size
266.8
Conductor - AL Str Size Range
266.8
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Sleeve
Carton Quantity
4
Pallet Quantity
1