

Brand: Burndy
Catalog ID: YDS250E
Catalog Number
YDS250E
Connector Type
Splice
Die Index
609
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810015865
UPC 14 Digit GTIN
00781810015865
Dimension - B Length fraction
2-49/50 in
Dimension - B Length inch
2.98 in
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.75 in
Dimension - Outside Diameter inch
0.59 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Coated Steel Size
1/4 (7) in
Conductor - AL Coated Steel Size Range
1/4 (7) in
Conductor - Galvanized Steel Str Size
1/4 (7) in
Conductor - Galvanized Steel Str Size Range
1/4 (7) in
Conductor - Grade
EHS
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
13
Pallet Quantity
5096