

Brand: Burndy
Catalog ID: YDS25AT
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS25AT
Color Code
Yellow
Connector Type
Splice
Die Index
BG or 243
Insulation
Y
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-AT
UPC
781810820971
UPC 14 Digit GTIN
00781810820971
Dimension - B Length fraction
3-53/93 in
Dimension - B Length inch
3.57 in
Dimension - L Length Overall mm
185 mm
Dimension - Length Overall inch
7.27 in
Dimension - Outside Diameter inch
0.62 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
1/0 AWG
Conductor - ACSR Cmpt Size Range
1/0 AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
9800