

Brand: Burndy
Catalog ID: YDS27RL
Application
For ACSR, Aluminum, 6201 And 5005 Conductors
Catalog Number
YDS27RL
Connector Type
Splice
Die Index
658
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Sub Brand
UNISPLICE
Trade Name
UNISPLICE™
Type
YDS-RL
UPC
781810826164
UPC 14 Digit GTIN
00781810826164
Dimension - B Length fraction
9-2/67 in
Dimension - B Length inch
9.03 in
Dimension - L Length Overall mm
462 mm
Dimension - Length Overall inch
18.18 in
Dimension - Outside Diameter inch
0.91 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size
195.7 (7) kcmil
Conductor - AAAC 5005 Size Range
195.7 (7) kcmil
Conductor - AAAC 6201 Size
195.7 (7) kcmil
Conductor - AAAC 6201 Size Range
195.7 (7) kcmil
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG
Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
2400