

Catalog Number
YDS2RE
Connector Type
Splice
Die Index - Element B
693
Material
Mixed
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
UPC
781810179277
UPC 14 Digit GTIN
00781810179277
Dimension - B Length fraction
1-49/50 in
Dimension - B Length inch
1.98 in
Dimension - L Length Overall mm
433 mm
Dimension - Length Overall inch
17.05 in
Dimension - Outside Diameter inch
0.52 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
2 AWG
Conductor - ACSR Cmpt Size Range
2 AWG
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Connector Type
Splice