

Brand: Burndy
Catalog ID: YDS2W
Application
For Solid Copper Conductors
Catalog Number
YDS2W
Connector Type
Splice
Die Index
163
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
2
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-W
UPC
781810868270
UPC 14 Digit GTIN
00781810868270
Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - L Length Overall mm
95 mm
Dimension - Length Overall inch
3.75 in
Dimension - Outside Diameter inch
0.48 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Size
3 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
2
Carton Quantity
100
Pallet Quantity
11100