

Brand: Burndy
Catalog ID: YDS39R44RS
Catalog Number
YDS39R44RS
Connector Type
Splice
Die Index
608;225
Die Index - Element A
225
Die Index - Element B
608
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810095492
UPC 14 Digit GTIN
00781810095492
Dimension - Aluminum Sleeve Length inch
32.50 in
Dimension - L Length Overall mm
663.7 mm
Dimension - Length Overall inch
26.13 in
Dimension - Outside Diameter inch
1.5 in
Dimension - Steel Sleeve Length inch
8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
556.5 (24/7) Parakeet;556.5 (26/7) Dove
Conductor - ACSR Str Size Range
556.5 (24/7) Parakeet-556.5 (26/7) Dove
Conductor - AL Str Size
556.5
Conductor - AL Str Size Range
556.5
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Pallet Quantity
350