

Brand: Burndy
Catalog ID: YDS3C3
Catalog Number
YDS3C3
Connector Type
Splice
Die Index
163
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
3
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810014493
UPC 14 Digit GTIN
00781810014493
Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.50 in
Dimension - L Length Overall mm
133 mm
Dimension - Length Overall inch
5.25 in
Dimension - Outside Diameter inch
0.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
3 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
3
Carton Quantity
50
Pallet Quantity
9800