

Brand: Burndy
Catalog ID: YDS43R45RS
Catalog Number
YDS43R45RS
Connector Type
Splice
Die Index
320;319
Die Index - Element A
319
Die Index - Element B
320
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810096628
UPC 14 Digit GTIN
00781810096628
Dimension - Aluminum Sleeve Length inch
32.50 in
Dimension - L Length Overall mm
229 mm
Dimension - Length Overall inch
9 in
Dimension - Steel Sleeve Length inch
8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
636 (26/7) Grosbeak kcmil
Conductor - ACSR Str Size Range
636 (26/7) Grosbeak kcmil
Conductor - AL Str Size
636(26.7)kcmil
Conductor - AL Str Size Range
636 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
3
Pallet Quantity
252